2" x 2", Line Grid Low Reflective Chrome

Line Grid Low Reflective Chrome

×
Stock #62-538 3-4 days
×
- +
€736,00
Qty 1-4
€736,00
Qty 5+
€699,30
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
White Soda Lime Glass
Length (mm):
50.80
Optical Density OD (Average):
>3.0
Overall Accuracy (mm):
±0.002
Pattern Size (mm):
30.1 x 30.1
Surface Quality:
20-10 over active area, 60-40 outside
Thickness (mm):
2.50
Width (mm):
50.80
Line Thickness (mm):
Center Line: 0.1 ±0.002
Inner Line: 0.075 ±0.002
Center to Center Spacing (mm):
1.00 ±0.001
Surface Flatness (P-V):
3 - 4λ

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • Test and Correction of Distortion in Vision Systems
  • Calibration of Perspective Error in Microscope Stages
  • Measure Physical Field of View

Line Grid Targets are designed for calibrating vision systems and microscope stages via repeated parallel lines in both X and Y axes. Using these lines as a reference, distortion and perspective error can be quantified and calibrated out of a system. Line Grid Targets are available as Chrome on Clear Float Glass, and Low Reflection Chrome on White Soda Lime Glass. The Chrome on Clear Float Glass is transparent and can be used for transmissive illumination via back lighting, while the Low Reflection Chrome on White Soda Lime Glass can be used for reflective illumination with front lighting, without creating highlights that degrade the image of the target.