300mm, 1mm steps, Machine Vision Micrometer

EO Machine Vision Stage Micrometer

×
Stock #58-292 3-4 days
×
- +
€1.173,00
Qty 1-4
€1.173,00
Qty 5+
€1.114,90
Volume Pricing
Request Quote
Get Product Downloads
Coating:
First Surface Reflective Chromium, OD > 3.0
Reflectivity = 50% ±5% @ 550nm
Number of Divisions:
300.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Line Width (mm):
0.125
Increments:
1mm
Scale Length (mm):
300.00
Dimensions (mm):
50.8 W x 338.1 L x 6.35 T
Surface Quality:
40-20 Over Pattern Area
Dimensional Tolerance (mm):
±1.27
Line Width Tolerance (mm):
±0.003
Accuracy (mm):
±0.003 up to 125mm; ±0.005 up to 300mm

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • NIST Traceable Certificate of Accuracy Included
  • Ideal for Quick Calibration of Vision Systems
  • Durable Storage Case Included

The EO Machine Vision Micrometers are ideal for calibrating a variety of machine vision systems. They provide a quick means for ensuring precise measurements, whether output is direct to a monitor or image analysis software is being utilized. Featuring a precision scale over the entire 300mm length, these micrometers are ideal for large fields of view and a wide range of resolutions. The line pattern is held to tight tolerances to guarantee accuracy and repeatability. These are an ideal tool for any mid or low power video lens measurement system. For higher power systems, consider our Microscope Image Analysis Stage Micrometers or our Multi-Function Calibration Targets.