5.7mm2 Suppressed NIR DUV Photodiode w/Metal Housing

DUV Photodiodes

×
Stock #84-596 3-4 days
×
- +
€100,00
Qty 1-4
€100,00
Qty 5+
€88,40
Volume Pricing
Request Quote
Get Product Downloads
Operating Temperature (°C):
-20 to +60
Size of Active Area (mm):
2.4 x 2.4
Storage Temperature (°C):
-55 to +80
Rise Time (μs):
0.5 @ 0 V, 1 kΩ
Responsivity @ 980nm (A/W):
0.36
Shunt Resistance @ V=-10mV (GΩ):
Minimum: 2
Typical: 20
Responsivity @ 633nm (A/W):
0.34
Responsivity @ 200nm (A/W):
0.12
Capacitance @ VR=0V (pF):
140.00
Active Area (mm2):
5.7
Noise Equivalent Power NEP (W/ Hz1/2):
8.2 x 10-15 @ 0 V, 200nm
Maximum Reverse Voltage (V):
5.00
Connector:
TO-5
Peak Response Wavelength (nm):
720.00

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Excellent UV Sensitivity
  • High Shunt Resistance
  • Low Capacitance

DUV Photodiodes are ideal for a wide variety of applications, including UV spectrophotometry and analytical and medical instrumentation. DUV Photodiodes are designed for enhanced responsivity from 200 – 400nm, and with sensitivity extending down to 190nm. DUV Photodiodes feature quartz windows and either metal or ceramic housing. Models with suppressed NIR performance are also available.