Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Type of Shutter
Video Output
Resolution (MegaPixels)
Camera Sensor Format
Type
Manufacturer
Frame Rate (fps)
Pixel Size, H x V (μm)
Type of Sensor
Mount
Camera Family
Imaging Device

Cámaras Camera Link

Camera Link® Cameras are used to transfer data at higher speeds than other data transfer technologies. Camera Link® Cameras are imaging cameras that transfer image data using the Camera Link® serial communication protocol. Camera Link® Cameras can transfer data at a rate of up to 3.6Gb/s, making them ideal choices for demanding, high resolution requirements or for high performance streaming applications. A selection of Camera Link® laptop capture cards is also available.

Edmund Optics offers a wide range of Camera Link® Cameras suited for many demanding imaging needs including industrial or research applications such as machine vision or bio-imaging. Camera Link® Cameras offer the benefit of providing high resolution, fast frame-rate capabilities to applications such as factory automation or machine vision. In addition to the many visible spectrum Camera Link® Cameras available, a selection of thermal cameras are also offered. Camera Link® cables are also offered. Camera Link® Cameras require a power supply for use.

×

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



SSL, SSL Certificates, Secure Sockets Layer