Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Categoría
    Function
    Extension Length (mm)
    Size of Compatible Optics (mm)
    Diameter of Compatible Optics (mm)
    Thickness of Compatible Optics (mm)
    Type of Optics
    Min. Thickness of Compatible Optics (mm)
    Max. Thickness of Compatible Optics (mm)

    Componentes de Montura-T

    T-Mount Components allow integrators to incorporate optical elements up to 50mm in diameter into their optical systems, as well as plate and cube beamsplitters into mounting cubes. In optical laboratories, prototyping with T-Mount Components is one of the most widely used universal interfaces. They are commonly used in applications where the aperture of the system is maximized and spatial constraints are not a concern.

    Edmund Optics offers a number of compatible products that drop into a T-Mount Component optical system. T-Mount Iris Diaphragms easily integrate apertures into modular systems, T-Mount Lens Mounts for optics ranging from 12.5 - 50mm in diameter, and many more options are available to meet your T-Mount Component requirements.


    ×

    ¿Desea una oferta?

    Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



    ×