• Seleccione País
  •   
 

Lentes TECHSPEC®

Need Help?
Looking for
Custom Optics?

LS Series Line Scan Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Nuevo
×
LS Series Line Scan Lenses
  • Designed for 16k 5μm 82mm Line Scan Cameras
  • Also covers 12k 5μm 62.5mm and 16k 3.5μm 57.7mm Cameras
  • Uniform and High Resolution Over Entire Image Field
LH Series Fixed Focal Length Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Nuevo
×
LH Series Fixed Focal Length Lenses
  • Ultra-High Resolution Large Format Lenses
  • F-Mount Lens Optimized for 120 Megapixels, 2.2μm Pixel Size Sensors
  • Compatible with APS-H (35.5mm) and 35mm Full Frame Sensors
CA Series Fixed Focal Length Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Nuevo
×
CA Series Fixed Focal Length Lenses
  • Compact APS (CA) Lens Ideal for Machine Vision
  • Supports 27.9mm APS-C Format Sensors
  • TFL Mount (M35 x 0.75, 17.5mm Flange) for Large Format Sensors

View all Resources Related to Lentes TECHSPEC®  


Have a question? Need support?
Ask an engineer.

+34 914 197 354 Live Chat

You may also fill out the below form and we will contact you:

×

¿Desea una oferta? Inserte un número de producto para recibir una oferta en solamente dos etapas.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×