Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   

Sistemas de Tubos

Nuevo
×

ID Fine Focus Tubes
  • Ideal for Variable Spacing Along the Optical Axis
  • Anti-Reflection Processing for Reduced Stray Light
  • Built-in Set Screw
Nuevo
×

Multi-Element Inner Pair Optic Mounts
  • Facilitate Imaging System Construction
  • Combine Lenses to Create Specific Magnifications for a Wide Wavelength Range
  • Use Multi-Element Tubes and Accessories to Create Complete Imaging Systems
Nuevo
×

Multi-Element Tube System Accessories
  • Joint Rings Enable Compatibility with C-Mount and Cage Systems
  • Retaining Ring Set Fixes Optics into Place for Harsh Environments
  • Hollow Spanner Wrench Provides Fine Spacing Adjustment While Allowing Beam to Pass Through
Nuevo
×

Multi-Element Inner Apertures
Nuevo
×

Multi-Element Spacer Rings and Spacer Tubes
  • Thicknesses Ranging from 0.1mm to 60mm
  • Combine Parts of Different Thickness to Create Optimal Spacing
  • Dull Black Finish to Reduce Stray Light
Nuevo
×

Multi-Element Outer Tubes
  • Continuous M29 x 0.75 Internal Threading for Easy Lens Spacing
  • Prevent Unwanted External and Stray Light from Entering the System
  • Available in Multiple Lengths for Compact Systems
Nuevo
×

Acktar Hexa-Black™ C-Mount Noise Reduction Extension Tubes
  • Acktar Hexa-Black™ Light Absorbing Technology
  • Reduce Stray Light and Noise in Imaging Systems
  • Near Zero Specular Reflectance at Grazing Angles
  • Stray Light Rejection Ratio up to 8 x 10-7
Nuevo
×

ID Lens Tubes
  • Enables Mounting for 25/25.4mm and 12.5/12.7mm Optics
  • Ideal for Optical System Creation and Integration
  • Continuous Barrel Thread for Mounting Multiple Components
Nuevo
×

ID Brass Spacer Rings
  • Blackened Brass Construction
  • Ensure Precise Spacing Between Components
  • Thicknesses from 0.25mm to 50mm Available

×

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×