Basler ace acA2000-50gm-NIR GigE Camera

Basler ace GigE Cameras

Basler ace GigE Cameras

Basler ace GigE Cameras
×
Stock #87-103 Clearance 3-4 days
×
Similar Cameras
×
- +
€1.097,95
Qty 1+
€1.097,95
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Connector:
GigE, RJ45 with Screw Locks
Frame Rate (fps):
50.0000000000
Imaging Sensor:
CMOSIS CMV2000
Model Number:
acA2000-50gm
Mount:
C-Mount
Operating Temperature (°C):
0 to +50
Pixel Size, H x V (μm):
5.5 x 5.5
Pixels (H x V):
2,048 x 1,088
Sensing Area, H x V (mm):
11.26 x 5.98
Dimensions (mm):
42 x 29 x 29 (excludes connectors and lens mount)
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-517
Type:
NIR Camera
Weight (g):
90
Power Consumption (W):
2.5 (12VDC External Power Supply)
3.0 (PoE)
Power Supply:
Power Supply Required and Sold Separately:
USA: #68-466
Europe: #68-466
Japan: #68-466
Korea: #68-466
China: #68-466
Pixel Depth:
12 bit
Type of Shutter:
Global
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or Free-Run
Video Output:
GigE (PoE)
Storage Temperature (°C):
-20 to +80
Type of Sensor:
Progressive Scan CMOS
Exposure Time:
Freely Programmable
Camera Sensor Format:
2/3"
Operating System:
Software Driver: Windows, Linux - 32 and 64 bit
Dynamic Range (dB):
Not Specified
Housing:
Full
Resolution (MegaPixels):
2.2000000000
Camera Family:
ace
Manufacturer:
Basler
Interface Port Orientation:
Back Panel
GPIOs:
1 opto-coupled input line, 1 opto-coupled output line, 1 general purpose I/O (GPIO) line
#Camera Interface:
GigE
GPIO Connector Type:
6-pin Hirose (HR10)
Machine Vision Standard:
GigE Vision

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Perfect Analog Replacement
  • Ultra-Small Form Factor
  • Power Over Ethernet (PoE)
  • Includes Basler Pylon Driver

Basler ace GigE Cameras are economical Gigabit Ethernet cameras that provide an ideal upgrade opportunity for analog camera users. With a small form factor matching that of many analog cameras (29 x 29mm), the ace can be a drop-in replacement to an existing analog system or a great choice to start a new project. Basler ace GigE Cameras can use Power Over Ethernet (PoE) (2 GigE cables required). The cameras can have long cable lengths and are the optimal choice for use on a factory floor. All cameras include the industry-proven Basler Pylon SDK Software and Driver.