Blackfly S/Blackfly 6-pin GPIO Hirose Connector Cable, 4.5m

See More by FLIR

Blackfly S/Blackfly 6-pin GPIO Hirose Connector Cable, 4.5m, #88-065

Blackfly S/Blackfly 6-pin GPIO Hirose Connector Cable, 4.5m, #88-065
×
Stock #88-065 In Stock
×
- +
€43,90
Qty 1+
€43,90
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Note: This item requires accessories for use | Learn More
Get Product Downloads
Type:
Camera Accessory

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Ultra-Compact Design
  • Power over Ethernet (PoE) for Maximum Flexibility
  • Includes Image Capture Software and FlyCapture2 SDK

FLIR Blackfly® PoE GigE Cameras are lightweight, cost-effective solutions for space-sensitive imaging applications. These cameras have a variety of features that are ideal for integration into machine vision systems including a 16MB image buffer in addition to on-camera imaging processing. These GigE Vision standard compliant cameras include capture software and SDK and are compatible with Windows and Linux systems. FLIR Blackfly® PoE GigE Cameras are available in both monochrome and color. They feature the Progressive Scan CMOS sensor. 

Note: Two GigE cables are required if using the PoE injector. Use (#03-618) 5mm Spacer to convert CS-Mount Cameras to C-Mount. Software available for download