Blackfly S (30mm)/Blackfly/Flea3/Chameleon3 ¼-20 Tripod Adapter

See More by FLIR

Blackfly S (30mm)/Blackfly/Flea3/Chameleon3 ¼-20 Tripod Adapter, #88-210

Blackfly S (30mm)/Blackfly/Flea3/Chameleon3 ¼-20 Tripod Adapter, #88-210
×
Stock #88-210 In Stock
×
- +
€11,80
Qty 1+
€11,80
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Type:
Camera Accessory

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • USB3 Connectivity
  • Lightweight Construction
  • Compact Design

FLIR Chameleon®3 USB3 Cameras offer USB3 connectivity, the fit form and flexibility of board-level cameras, and popular CMOS and CCD sensors. They feature a compact, lightweight metal case that offers multiple mounting points and a locking USB3 connection, making them well-suited to a wide range of space-constrained applications. FLIR Chameleon®3 Cameras also feature an on-camera frame buffer for image retransmission and an opto-isolated GPIO a with locking connection. Its unique combination of form factors, ultra-compact size, low cost, and CCD and CMOS sensor selection makes the FLIR Chameleon®3 an ideal camera for a wide range of machine vision and scientific applications. The camera is available in monochrome and color, with resolutions from 1.30 to 5.00 Megapixels.