SLIK Mini-Pro Compact Tripod

×
  • Easily Mounts to Cameras with ¼-20 Mounting
  • 180° Tilt Ball Head and 360° Column Rotation for Maximum Flexibility
  • Features Two-Section Legs for Easy Storage

Versatile tripod features 180° tilt ball head, ¼-20 mount, 360° column rotation, 1.77" max. column extension, two-section legs, 9.45" max. height, 8.27" folded length, 2.7 lbs load capacity. Weighs 0.73 lbs.