BFLY-U3-23S6C-C USB 3.0 Blackfly®, Color Camera

See More by FLIR

USB 3.0 FLIR Blackfly Camera

USB 3.0 FLIR Blackfly Camera
×
Stock #33-433 3-4 days
×
Similar Cameras
×
- +
€595,00
Qty 1+
€595,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Note: This item requires accessories for use | Learn More
Get Product Downloads
Video Output:
USB 3.0
Type:
Color Camera
Manufacturer:
FLIR
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-210
Image Buffer:
16MB
Camera Family:
Blackfly®
Model Number:
BFLY-U3-23S6C-C
Imaging Sensor:
Sony IMX249
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/1.2"
Resolution (MegaPixels):
2.30
Pixels (H x V):
1,920 x 1,200
Pixel Size, H x V (μm):
5.86 x 5.86
Sensing Area, H x V (mm):
11.25 x 7.03
Frame Rate (fps):
41.00
Pixel Depth:
8/12/16/24 bit
Exposure Time:
19μs - 3.9s
Connector:
USB 3.1 Gen 1, Micro-B with Screw Locks
Power Supply:
Power over USB or via GPIO with #88-063
Power Consumption (W):
Not Specified
GPIOs:
1 opto-isolated input, 1 opto-isolated output
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
29 x 29 x 30 (excludes connectors and lens mount)
Weight (g):
36
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
67.33 (Mode 0) / 73.09 (Mode 7)
Operating Temperature (°C):
0 to +45
Storage Temperature (°C):
-30 to +60
GPIO Connector Type:
6-pin Hirose (HR10)
Machine Vision Standard:
USB3 Vision v1.0

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Ultra-Compact Design
  • USB 3.0 Connectivity for Increased Image Transfer Rate
  • Includes Image Capture Software and FlyCapture2 SDK

FLIR Blackfly® USB 3.0 Cameras are lightweight, compact, cost-effective solutions for space-sensitive imaging applications. These cameras feature and utilize the Sony IMX249 sensor. They provide a variety of functions that are ideal for integration into machine vision systems, including a 16MB image buffer, LED status indicators, and on-camera imaging processing. The FLIR Blackfly® USB 3.0 Cameras include Spinnaker SDK camera software. These USB 3.0 cameras are compatible with Windows and Linux systems and are backward compatible with USB 2.0 systems. 

Note: USB3 cable sold separately.