Optical Coatings


  • Internal Volume Coating Capabilities from 248nm to >40µm

  • Custom Coating Design from UV to LWIR Spectral Ranges

  • Well-Established Partners Covering Selective UV Ranges From 13.5nm to 157nm

  • Anti-Reflective, Highly-Reflective, Filter, Polarizing, Beamsplitter, and Metallic Designs

  • High Laser Damage Threshold (LDT) and Ultrafast Laser Coatings

  • Diamond-Like Carbon Coatings with High Hardness and Resistance to Scratches and Corrosion

Overview

Optical coatings are a critical portion of the finished optical component or assembly.  Accurate optical coating design and production can mean the difference between the component failing in the field, or lasting for the intended lifetime of the project.  Edmund Optics® has extensive coating capabilities, and expertise in producing coatings for life science applications and medical devices, harsh environment imaging assemblies, and applications throughout the ultraviolet (UV), visible (VIS), and infrared (IR) spectral regions.  All optics are meticulously cleaned, coated, and inspected in a clean room environment, and subjected to the environmental, thermal, and durability requirements specified by our customers.  For more information about optical coating options, contact us.

Capabilities

Edmund Optics® produces dozens of stock anti-reflection (AR) and metallic mirror coatings and an even wider range of custom optical coatings in our internal coating facilities. If our standard coating options will not work for your application, we will work with you to design a custom coating.

  • Filters – Fluorescence, Dichroic, Narrow Bandpass, Multi-Bandpass, Notch, Edge (SWP and LWP)
  • Anti-Reflection – Single Layer, High Efficiency Multi-Layer (Broadband), Laser V, Double Laser V
  • Beamsplitters – Polarizing, Non-Polarizing
  • High Laser Damage Threshold – Anti-Reflection, High Reflection
  • Ultrafast coatings with controlled group delay dispersion (GDD) for laser pulse compression
  • ITO Conductive
  • Mirrors – Protected and Enhanced Aluminum, Silver, and Gold, "Hot" and "Cold" Dielectric, Multi-Layer Dielectrics
  • Specialized Designs – Build to Print, Custom Design and Development for UV, Visible, Infrared (NIR, MWIR, SWIR, LWIR)
*Measured in the UV-visible range

Equipment

Edmund Optics® has state-of-the-art optical coating facilities in the US, Japan, and Singapore with capabilities including:

  • E-Beam Deposition
  • Ion-Assisted Deposition
  • Advanced Plasma Source (APS)
  • Ion Beam Sputtering
  • Magnetron Sputtering
  • Thermal Evaporation
  • High-Precision Optical Monitoring
  • Hard Coatings for Stringent Environments and Durability
  • Automated Ultrasonic Cleaning

Metrology

Edmund Optics® performs a range of testing to ensure the highest performance from our stock and custom optical coatings. Coating metrology equipment:

Aspheric Equipment

Learning Resources

  •  
    Application Notes
     
  •  
    Videos
     
  •  
    Published Articles
     
  •  
    Webinars
     

Application Notes

Technical information and application examples including theoretical explanations, equations, graphical illustrations, and much more.

Introduction to Optical Coatings
Read  

Anti-Reflection Coatings
Read  

Metallic Mirror Coatings
Read  

Benefits of Hard Coatings
Read  

The Complexities of High-Power Optical Coatings
Read  

Highly Reflective Coatings
Read  

Videos

Informative corporate or instructional videos ranging from simple tips to application-based demonstrations of product advantages.

What’s New in Optical Coatings Video Series
Watch  

EO Global Manufacturing Facilities Video
Watch  

Laser Optics Lab: Coatings Video
Watch  

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing
Watch  

Published Articles

Links to technical articles appearing in industry publications authored by Edmund Optics® or featuring contributions from EO's engineering team and key management.

No One-Size-Fits-All Approach to Selecting Optical Coatings
Go  

Improving laser optics coating
Go  

Optical Coating Technology and Applications: Past and Present to Future
Go  

Creating Complex Coatings
Go  

The key to coatings
Go  

Webinars

Recorded webinars from Edmund Optics® experts on a wide range of optics and imaging topics.

Nano-Structured Anti-Reflective Surfaces Webinar Recording
Read