White Ivory Glass Reticle Targets

White Ivory Glass Reticle Targets

White Ivory Glass Reticle Targets 27mm Diameter, White Ivory Glass Crossline Reticle, #34-892 27mm Diameter, White Ivory Glass Concentric Circles Reticle Target, #58-771 27mm Diameter, White Ivory Glass Index Grid Reticle Target, #58-772 +3
×
  • Crossline, Index Grid, or Concenctric Circle Reticles
  • White Ivory Soda Lime Glass Substrates
  • 27mm Diameter Reticles

Crossline Reticle

  • Ideal for use as a resolution, focus, boresight, and calibration target for machine vision cameras
  • Pattern: 20mm crossline with 2.0mm divisions, line type etched, filled with cured epoxy

Index Grid

  • Ideal for use in vision systems for particle counting, blob analysis, and general morphology
  • Pattern: 10mm square in 1mm square increments, labeled 1 through 10 on the horizontal border and A through J on the vertical border

Concentric Circles

  • Ideal for use with laser instrumentation for calibrating focus, spot size, and boresighting
  • Pattern: 10 concentric circles centered on crosshairs from 1 to 10mm in diameter (0.5mm steps in radius)