Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3809

TECHSPEC AR Coated Sapphire Windows

TECHSPEC® AR Coated Sapphire Windows

TECHSPEC® AR Coated Sapphire Windows


×
  • Stronger and Thinner than Standard Glass Windows
  • Improved Transmission Values in the Visible and Near Infrared Spectra
  • 4 Coating Options Available

TECHSPEC® Anti-Reflection (AR) Coated Sapphire Windows feature popular coating options yielding improved transmission in the visible and NIR wavelength ranges. Sapphire is a structurally stable monocrystal and as the second hardest crystalline material after diamond, windows can be manufactured thinner than standard glass types. The TECHSPEC AR Coated Sapphire Windows’ thin substrates, combined with high efficiency AR coatings, make them ideal for any rugged imaging, laser-based, or visual applications requiring protective windows.

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×