Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3719

BaySpec SuperGamut™ InGaAs NIR Spectrometers

BaySpec SuperGamut™ InGaAs NIR Spectrometer

BaySpec SuperGamut™ InGaAs NIR Spectrometer


  • High Throughput Volume Phase Grating (VPG®)
  • Fast f/2 Optics
  • Optimized InGaAs Detector TE Cooling

BaySpec SuperGamut™ InGaAs NIR Spectrometers are high performance, cost-effective solutions to a wide range of spectroscopy applications operating within the near-infrared wavelength range, such as counterfeit detection, pharmaceutical analysis, semiconductor inspection, and medical diagnostics. BaySpec SuperGamut™ InGaAs NIR Spectrometers feature high speed parallel processing, continuous spectrum measurements, and real-time spectral data acquisition within millisecond response time or up to 600 second integration time. These ruggedized spectrometers do not include moving parts and are designed for long-term reliability. Depending on the application’s requirements, either a fiber optic input or slit optics arrangement can be used as the input. A Volume Phase Grating (VPG®) spectrally disperses the signal, and the diffracted field is focused onto an InGaAs array detector. The control electronics extract the required information from the processed digital signal, and both the processed and raw data are available to the user.

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×