Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3308

High Resolution Low Distortion Wide Angle Lenses

#68-670
#68-669

#68-670

#68-669


  • Working Distances from 100mm - ∞
  • Focal Lengths As Short As 3.5mm
  • High 120 lp/mm Resolution
  • Low Distortion <0.5%

Designed for wide angle fields of view at high resolution, these High Resolution Low Distortion Wide Angle Lenses are the ideal choice for a number of machine vision applications. Featuring working distances as short as 100mm, these lenses allow you to stay close to your object, while maintaining the ability to see wide fields.

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×