Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3607

Kopin Ruby SVGA Microdisplay Modules

Microdisplay Evaluation Kit
Microdisplay Module

Microdisplay Evaluation Kit

Microdisplay Module


  • Fully Integrated Plug-and-Play LCD Display Modules
  • Color and Monochrome Modules Available
  • SVGA (800 x 600 Pixels) Resolution

Kopin Ruby SVGA Microdisplay Modules are fully integrated microdisplay modules that incorporate a 24-bit color or 8-bit monochrome SVGA LCD display, LED backlight, and control electronics. Kopin Ruby SVGA Microdisplay Modules feature wide dynamic brightness ranges and consistent contrast over temperature and performance without the risk of burn-in effects, reducing system life cycle costs. All Kopin Ruby SVGA Microdisplay Modules have been built in a Class 10 clean room and have been FOD sealed to ensure the highest quality imagery and consistent performance. An evaluation kit is offered which includes the microdisplay module, a USB cable for supplying power, and a VGA 15-pin video cable.

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×