Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3703

PixeLINK® USB 3.0 Microscopy Cameras


  • Easy-to-Setup USB 3.0 Technology (Cable Included)
  • Up to 15 MegaPixel Resolution
  • Include Extensive μScope Standard Microscopy Software

PixeLINK® USB 3.0 Microscopy Cameras are designed to capture high resolution images at up to 15 MegaPixels and with excellent color reproduction. These easy-to-setup cameras feature selectable regions of interest and are powered over USB to ease system integration. PixeLINK® USB 3.0 Microscopy Cameras are ideal for use in brightfield or darkfield microscopy applications in fields such as histology, pathology, or hematology.

Note: μScope standard microscopy software and USB 3.0 cable are included.

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×