Edmund Optics® utiliza cookies propias y de terceros para mejorar los servicios técnicos de nuestra página web. ¿Cómo utilizamos las cookies?

  • Mi Cuenta
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3179

TECHSPEC S-Mount 16mm Ring Mounts

S-Mount 16mm Mount with ¼-20 Tapped Hole, #63-975
S-Mount 16mm Mount with M6 Tapped Hole, #63-976

S-Mount 16mm Mount with ¼-20 Tapped Hole, #63-975

S-Mount 16mm Mount with M6 Tapped Hole, #63-976


S-Mount 16mm Split Ring Mounts with screw closure accept 16mm outer diameter tube and barrel assemblies. ¼-20 or M6 tapped hole in flat base edge to attach to optical bench posts or components. Overall 30mm diameter x 9.5mm wide with 16mm center hole. Distance from mounting flat to center is 13.23mm.

¿Desea una oferta?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram



×