0.441" ID Fiber Optic Adapter MX-7

See More by Dolan-Jenner

#66-906, 0.441" ID Fiber Optic Adapter MX-7

×
Stock #66-906 Clearance In Stock
×
- +
€30,00
Qty 1+
€30,00
Volume Pricing
Request Quote
Get Product Downloads
Inner Diameter (mm):
11.20
Model Number:
MX-7
Outer Diameter (mm):
25.00
Thickness (mm):
32.00
Inner Diameter (inches):
0.441
Construction:
6061-T6 Aluminum
Type of Illumination:
Accessory

Regulatory Compliance

Reach 174:
RoHS:
Certificate of Conformance:

Product Family Description

Dolan-Jenner Fiber Optic Adapters are an accessory for light collimation. All adapters are constructed from 6061-T6 Aluminum. This makes the adapters durable and tough while remaining lightweight. Dolan-Jenner Fiber Optic Adapters have a 25mm outer diameter. Light guide adapters are necessary to mate our fiber optic light guides to our selection of fiber optic illuminators.