0.565" ID, Fiber Optic Adapter SX-10

See More by Dolan-Jenner

#38-946

×
Stock #38-946 3-4 days
×
- +
€45,00
Qty 1+
€45,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Inner Diameter (mm):
14.35
Model Number:
SX-10
Outer Diameter (mm):
25.00
Thickness (mm):
9.50
Inner Diameter (inches):
0.565
Construction:
6061-T6 Aluminum
Type of Illumination:
Accessory

Regulatory Compliance

Reach 174:
RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

Dolan-Jenner Fiber Optic Adapters are an accessory for light collimation. All adapters are constructed from 6061-T6 Aluminum. This makes the adapters durable and tough while remaining lightweight. Dolan-Jenner Fiber Optic Adapters have a 25mm outer diameter. Light guide adapters are necessary to mate our fiber optic light guides to our selection of fiber optic illuminators.