1.5" x 0.020", Fiber Optic Line Light Guide

#57-019 & #57-025 (sold separately)

×
Stock #57-019 3-4 days
×
- +
€503,95
Qty 1+
€503,95
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Type of Illumination:
Fiber Optic Light Guide
Geometry:
Line Light

Regulatory Compliance

Reach 174:
RoHS:
Not Compliant
Certificate of Conformance:

Product Description

Light Guide Adapters are required to mate the low profile Fiber Optic Line Lights with fiber optic illuminators.

Product Family Description

  • Fixed Focus and Adjustable Focus Lens Options
  • Rugged Housing
  • Low Profile Design Available

Fiber Optic Line Lights are often used in line scan camera systems due to the combination of a compact design along with an ability to generate lines of intense, uniform light. Fiber Optic Line Lights are also ideal for use in applications requiring darkfield illumination or a rectangular illumination area. Focusable Fiber Optic Line Lights can be supplemented with focusing lenses that can be positioned relative to the fibers to adjust focus position or line thickness. These lights are housed in industrial-grade extruded aluminum for added durability, and feature a T-slot for ¼-20 square head bolts that runs along the length for mounting. Low Profile Fiber Optic Line Lights are designed for space-sensitive applications, and feature two 1/8" thru-holes for mounting requirements.

Note: Light Guide Adapters are required to mate the low profile Fiber Optic Line Lights with fiber optic illuminators.

Technical Information

Focusable Fiber Optic Line Lights
Stock No. Line Aperture A B C
#57-019 1.5" x 0.020" 2.5" 0.312" 0.20"
#57-020 3.0" x 0.020" 4.0" 0.436" 0.28"
#57-021 6.0" x 0.020" 7.5" 0.562" 0.39"
Low Profile Fiber Optic Line Lights
Stock No. A B C
#53-986 0.187" 0.138" -
#53-987 0.312" 0.195" 6"

Low Profile Fiber Optic Line Lights (Unit: Inches)

Low Profile Fiber Optic Line Lights