2.37" ID, Fiber Optic Ring Light Guide

×
Stock #58-839 3-4 days
×
- +
€1.014,00
Qty 1+
€1.014,00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Acceptance Angle (°):
68.00
C'Bore Diameter (inches):
2.600
Minimum Bend Radius (mm):
38.1
Ferrule Diameter (inches):
0.562
Fiber Bundle Diameter (inches):
0.365
Length (inches):
36
Numerical Aperture NA:
0.55
Operating Temperature (°C):
-40 to +107
Outer Diameter (inches):
3.480
Output Beam Angle (°):
20.00
PVC Sheathing:
Metal Hose
Fiber Diameter (μm):
50.00
Inner Diameter (inches):
2.370
Working Distance (inches):
1.5-9.0
Length Tolerance (inches):
±0.5
Packing Fraction (%):
82% nominal
Index of Refraction nd - Core:
1.581
Index of Refraction nd - Cladding:
1.487
Transmission Loss:
6% per ft. at 60 0nm
Type of Illumination:
Fiber Optic Light Guide
Compatible Light Guide Adapter:
SX: #38-946
MX: #66-908
Wavelength Range (nm):
400 - 2000
Geometry:
Ring Light

Regulatory Compliance

Reach 174:
RoHS:
Not Compliant
Certificate of Conformance:

Product Description

Light Guide Adapters are required to mate the low profile Fiber Optic Line Lights with fiber optic illuminators.

Product Family Description

  • 360° Shadow-Free, Cool, Uniform Illumination
  • Accepts Polarizer Accessories
  • PVC-Covered Metal Sheathing
  • Black Anodized Aluminum Housing
  • 70% Typical Illuminator Coupling Efficiency
  • Crimped Stainless Steel Terminations
  • Glass Fibers with Ground and Polished End-Faces

Light guide adapters needed to mate with fiber optic illuminators.

Technical Information

 
C'Bore Diameter A Inner Diameter B Outer Diameter C C'Bore Depth D Ring Height E Bundle Diameter F Ferrule Diameter G Stock No.
0.830" 0.830" 1.630" N/A 0.735" 0.250" 0.312" #54-176
1.125" 1.125" 1.875" N/A 0.800" 0.250" 0.312" #54-175
1.550" 1.550" 2.562" N/A 1.150" 0.333" 0.562" #54-174
2.370" 2.000" 3.475" 0.760" 1.200" 0.365" 0.562" #54-173
2.600" 2.370" 3.480" 0.800" 1.000" 0.365" 0.562" #58-839
3.790" 3.500" 5.000" 0.760" 1.370" 0.462" 0.562" #54-258