SugarCUBE™ Light Guide Adapter - 57

SugarCUBE™ Light Guide Adapter - 57 (#66-305)

SugarCUBE™ Light Guide Adapter - 57 (#66-305)

×
Stock #66-305 In Stock
×
- +
€35,00
Qty 1+
€35,00
Volume Pricing
Request Quote
Get Product Downloads
Ferrule Diameter (inches):
0.19"
Shoulder Diameter (inches):
0.255"
Type of Illumination:
Accessory

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Direct Replacement for 150W Halogen Illuminators
  • 50% Power Savings Compared To Halogen Source
  • More than 60,000 Hour LED Lifetime
  • For Use with Fiber Optic Light Guides

SugarCUBE™ LED Illuminators have an output of up to 1700 lumens and are ideal replacements for standard halogen illuminators because LED illuminators last up to 60 times longer than halogen bulbs and never need to be replaced. These illuminators are controllable manually through controls on the front of the unit or via RS-232 for easy integration into computer controlled systems. Optional, easy-to-operate software is also available. 

Available with red, green, blue, white, or white options, SugarCUBE™ LED Illuminators fulfill a wide range of machine vision applications. The standard white unit offers an output power of greater than 1450 lumens and a radiant flux of 1200mW. A fiber optic adapter required to connect a light guide to the illuminator.