100 x 150mm, White, EuroBrite™ Spot Light

See More by Advanced Illumination

White AI EuroBrite Spot Light

×
Stock #33-453 3-4 days
×
- +
€501,00
Qty 1+
€501,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
White
Operating Lifetime (hours):
50,000
Input Voltage (V):
24V nominal (min. 22 / max. 28)
Model Number:
SL-S100150M-WHI
Operating Temperature (°C):
0 - 60
Dimensions (mm):
150 x 139 x 30
Weight (g):
253.00
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Active Area (mm):
100 x 150
Type of Illumination:
LED Illuminator
Note:
See Technical Information Tab for Typical Intensity
Geometry:
Spot Light
Maximum Input Current:
0.42 - 0.49A
Analog Intensity Control:
10% @ 0.7V, 100% @ 10V
Trigger-to-Pulse Latency:
10μm
Illumination Mode:
Strobed or Constant
Environmental Rating:
IP67

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Daisy Chain up to Four 100 x 150mm Units
  • Requires No Heat Sink
  • Available in White, Red, and Blue

Advanced Illumination EuroBrite™ Spot Light illuminators feature on-board smart drivers functional during strobe and continuous operation modes making them ideal for the most demanding performance constraints. Adaptive OverDrive™ allows for power optimization while in strobing mode, and Adaptive Thermal Feedback™ gives operational current control to the user, preventing overheating and eliminating the need for a heat sink. These Advanced Illumination EuroBrite™ Spot Light illuminators feature a ruggedized, sealed enclosure, and are available in white, red, or blue versions. The ability to operate four 100 x 150mm units connected to one another, and an analog dimming control operable in both strobe and continuous modes add to illuminator’s customizability.

Note: A 24V power supply is required.

Technical Information

Typical Intensity
Size 50 x 75mm 50 x 75mm 50 x 75mm 100 x 150mm
Working Distance 100mm 300mm 600mm 600mm
Area 79 x 56mm 117 x 99mm ø198mm 325 x 198mm
Typical Irradiance (W/M2) 100.0 74 28 147
Typical Illuminance (kLux) 34.0 25 10 49