1.28mm FL C-Mount, Manual Iris, Wide Angle Lens

1.28mm FL C-Mount, Manual Iris, Wide Angle Lens, #62-050

×
Stock #62-050 3-4 days
×
- +
€705,00
Qty 1+
€705,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Iris Option:
Variable
Length (mm):
65.10
Maximum Diameter (mm):
36.0
Weight (g):
110.00
Horizontal Field of View, 1/3" Sensor:
125°
Maximum Image Circle (mm):
6.00
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
1.28
Maximum Sensor Format:
1/3"
Working Distance (mm):
100 - ∞
Mount:
C-Mount
Aperture (f/#):
f/1.8 - Closed
Distortion (%):
<3
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

Product Family Description

  • Up to 1/2.5", C-Mount and CS-Mount options
  • Up to 3 MegaPixel and Down to 1% Distortion
  • No Refocusing from 100mm to Infinity
  • 1.28mm to 3mm Focal Length

Low Distortion Wide Angle Lenses maintain high resolution for applications with long working distance requirements and can accommodate multi-megapixel camera sensors. The optical design of these low-distortion wide-angle lenses enables users to achieve less than 3% distortion over a 125° field of view, or less than 1% distortion over a 110° field of view. These lenses feature a locking screw for the manual iris enabling the use in high vibration environments. Low Distortion Wide Angle Lenses are ideal for security and surveillance, machine vision, or factory automation applications. These lenses do not require refocusing from 100mm to Infinity. 

Note: Image will be flipped (180° rotation). Auto Iris Options require cameras with P-Iris or DC Iris control.