8mm FL SWIR Series Fixed Focal Length Lens

×
Stock #83-815 3-4 days
×
- +
€2.105,00
Qty 1+
€2.105,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Field of View @ Min Working Distance (mm):
165.00
Iris Option:
Variable
Length (mm):
58.00
Filter Thread:
M55.0 x 0.75
Maximum Diameter (mm):
57.0
Weight (g):
205
Horizontal Field of View, 1" Sensor:
79.7°
Maximum Image Circle (mm):
16.00
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
8.00
Maximum Sensor Format:
1"
Working Distance (mm):
100 - ∞
Mount:
C-Mount
Aperture (f/#):
f/1.4 - f/16
Distortion (%):
<-2.0
Lens Wavelength Range:
SWIR

Regulatory Compliance

Reach 191:
RoHS 2015:
Certificate of Conformance:

Product Family Description

  • 1", C-Mount Lens
  • Spectral Range of 800 - 2000nm for InGaAs SWIR Sensors
  • 8mm to 50mm Focal Lengths

Short Wave Fixed Focal Length Lenses are the best choice for use with SWIR cameras. The SWIR spectrum is an ideal choice for a variety of applications, including solar cell inspection, security, and biomedical imaging. When utilized in conjuction with a SWIR camera, these lenses will permit imaging through silicon, imaging outdoors without additional illumination, detecting bruising on fruit, and a host of additional infrared applications.