8mm Focal Length Lens, 1" Sensor Format

8mm Focal Length Lens, 1

8mm Focal Length Lens, 1" Sensor Format, #63-243

×
Stock #63-243 In Stock
×
Similar Products
×
- +
€815,00
Qty 1+
€815,00
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Variable
Length (mm):
58.00
Filter Thread:
M55 x 0.75
Maximum Diameter (mm):
57.0
Weight (g):
200
Horizontal Field of View, 1" Sensor:
79.7°
Maximum Image Circle (mm):
16.00
TV Distortion (%):
<-1.3
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
8.00
Maximum Sensor Format:
1"
Working Distance (mm):
100 - ∞
Mount:
C-Mount
Aperture (f/#):
f/1.4 - f/16
Maximum Distortion (%):
< -1.3%
Lens Wavelength Range:
VIS

Regulatory Compliance

Reach 191:
RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Up to 1", C-Mount Lens
  • "Fast" Lenses for Increased Throughput
  • 6mm to 75mm Focal Length

1” Format Fixed Focal Length Lenses provide high throughput (f/1.4) and high resolution across the entire camera sensor, allowing for excellent imaging even in less-than-ideal lighting conditions. Offered in 8 focal lengths from 6mm to 75mm, this complete family covers many of the applications in the market today. Engineered to minimize distortion, these lenses provide a perfect image for a human operator or an automated system. 1” Format Fixed Focal Length Lenses also feature a standard C-Mount lens mount for easy integration with the most common machine vision cameras  we offer. All lenses feature front filter threading to attach to your choice of optical filter.