Ball Bearing Boom Stand

Ball Bearing Boom Stand, #54-121

×
Stock #54-121 Clearance In Stock
×
- +
€560,95
Qty 1+
€560,95
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Type:
Boom Stand
Weight (lbs):
50.00
Focus Travel (mm):
22.00

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Description

Ball Bearing Boom Stand(#54-121)

This mount has the stability of the standard boom stand, but with the ultra-smooth movement of a ball bearing slide. Great for inspection applications where magnification and the ability to move across a specimen is important. Easy adjusting arm supports up to 22 pounds.

Product Family Description

  • Standard, Ball Bearing, and Articulating Arm Styles
  • Mounting Adapters Sold Separately
  • Nine Possible Combinations of Boom Stands and Mounts Available

Boom Stands feature a heavy duty design ensuring superior stability, articulation, and versatility across multiple application spaces. We offer three different model types: Standard, Ball Bearing, and the Articulating Arm Boom Stand. Each type can be used with heavy camera and lens combinations or for high magnification microscopes that need to dampen vibrations. Boom Stands are ideal for inspection stations that require the ability to move the imaging system or microscope. When paired with our Boom Stand Mounting Adapters these Boom Stands are compatible with any ¼-20 threading.