The InfiniProbe™ MS Variable Magnification Lens is a compact, all-in-one solution for on-the-go microscopy applications. Optimized for 1" sensors, the InfiniProbe™ MS Variable Magnification Lens provides high resolution, low distortion images to a variety of forensic, industrial, and biological applications, including entomological microscopy. Additionally, the C-mount compatible design can be used to turn most machine vision, scientific-grade, or DSLR cameras into portable, in-the-field digital microscopy systems.
InfiniProbe™ MS Variable Magnification Lens (#89-965) | |||
Working Distance | Magnification | Field of View, 1" Sensor | |
With Extender 1 | 18mm | 3.0X | 4.3mm |
30mm | 2.0X | 6.4mm | |
42mm | 1.5X | 8.5mm | |
68mm | 1.0X | 12.8mm | |
90mm | 0.75X | 17.1mm | |
144mm | 0.5X | 25.6mm | |
300mm | 0.25X | 51.2mm | |
With Extender 2 | 16mm | 4X | 3.2mm |
22mm | 3X | 4.3mm | |
38mm | 2X | 6.4mm | |
52mm | 1.5X | 8.5mm | |
85mm | 1X | 12.8mm | |
114mm | 0.75X | 17.1mm | |
175mm | 0.5X | 25.6mm | |
378mm | 0.25X | 51.2mm |