6X, 11.5-69mm FL, f/1.4, Manual Zoom Video Lens

#68-678

×
Stock #68-678 3-4 days
×
- +
€815,00
Qty 1+
€815,00
Volume Pricing
Request Quote
Get Product Downloads
Length (mm):
102.70
Horizontal Field of View, 2/3" Sensor:
7.3° - 41.9°
Filter Thread:
M46 x 0.75
Weight (g):
300
Resolution, On-Axis:
100 lp/mm
Resolution, Full Field:
60 lp/mm
Note:
Working Distance 10mm in Macro Mode
Zoom Ratio:
6:1
Type:
Zoom Lens, Macro
Diameter (mm):
48.00
Focal Length FL (mm):
11.50 - 69
Maximum Sensor Format:
2/3"
Working Distance (mm):
1,000 - ∞
Mount:
C-Mount
Aperture (f/#):
f/1.4 - Closed
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Full Zoom, Focus and Iris Control Options
  • Up to 100 lp/mm Resolution
  • Macro or Telephoto Options

These High Resolution Macro Zoom Lenses are great for multipurpose applications that need both close focus and wide fields of view. The lenses offer variable apertures, to adjust the depth of field. Filter threading allows the use of filters to adjust incoming light levels with ND filters, or increase contrast with color filters on monochrome sensors, and more. Economical and compact, these lenses have many features that make them a perfect choice for a variety of uses.