High Resolution Macro Zoom Lenses

#68-679

#68-679 #68-677 #68-678
×
  • Full Zoom, Focus and Iris Control Options
  • Up to 100 lp/mm Resolution
  • Macro or Telephoto Options

These High Resolution Macro Zoom Lenses are great for multipurpose applications that need both close focus and wide fields of view. The lenses offer variable apertures, to adjust the depth of field. Filter threading allows the use of filters to adjust incoming light levels with ND filters, or increase contrast with color filters on monochrome sensors, and more. Economical and compact, these lenses have many features that make them a perfect choice for a variety of uses.