6" Length Case (10 Boxes), Cotton-Tipped Swabs

6" Length Case (10 Boxes), Cotton-Tipped Swabs

×
Stock #56-925 In Stock
×
- +
€140,00
Qty 1+
€140,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Type:
Case (10 Boxes, 10 Bags per Box)
Number of Swabs:
10,000
Length (inches):
6.00

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Lint-Free
  • 3" or 6" Wooden Stems
  • Bags, Boxes, and Cases Available

The Cotton-Tipped Swab Applicators are ideal for optical cleanup applications. They are offered with either 3” or 6” wooden stems. These non-sterile swabs are great for providing versatility in a multitude of applications. Cotton-Tipped Swab Applicators are lint-free to be better functional in cleaning applications. Each bag contains 100 swabs, each box contains 1,000 swabs, and each case contains 10,000 swabs.