Soft Lens Pouches

1.75" x 2.0" Cloth Lens Pouch

1.75 2.75
×
  • Safely Store Optics
  • Offered In Two Sizes
  • Durable Stitched Cloth Design

Soft Lens Pouches are durable stitched cloth pouches designed to safely store optics. These pouches are available in 1.75” x 2.0” as a set of 125 pieces and 2.75” x 2.75”  as a set of 100 pieces. Soft Lens Pouches are ideal for storing a range of optical components.