7.75" x 10.75" Sheets, Industrial Grade Lens Tissue

Edmund Optics Industrial Grade Lens Tissue

×
Stock #00-736 In Stock
×
- +
€62,00
Qty 1-9
€62,00
Qty 10+
€54,50
Volume Pricing
Request Quote
Get Product Downloads
Number of Sheets:
500.00
Dimensions (inches):
7.75 x 10.75

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Traditional MIL-SPEC Tissue
  • Large Size Loose Sheet Packaging
  • 500 Sheet per Package

Edmund Optics Lens Tissue - Industrial Grade is ultra-lightweight, porous, soft, and has an anti-tarnish medium. Use for dry cleaning or with an alcohol-based solution to polish the surface of mirrors, optical parts, coated metals, and glass. Edmund Optics Lens Tissue - Industrial Grade is also ideal for wiping coated primary mirrors free of particulates prior to laser scanning. The tissues meet Type 1, Class 1, Physical and Chemical Properties, MIL Spec A-A-50177. Available in 500 sheet packages.