8" x 5" Cloths, Pre-Moistened Towelettes

×
Stock #53-985 In Stock
×
- +
€33,00
Qty 1+
€33,00
Qty 2+
€29,60
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Number of Sheets:
100.00
Dimensions (inches):
8 x 5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Description

This product is not part of Prematex™ line.

Product Family Description

  • Pre-Moistened White Cloths
  • Individually Packaged
  • Suitable for Uncoated and Coated Glass or Plastic Optics

Pre-Moistened Towelettes are safe and effective for all lenses and coatings, including anti-reflection (AR) coatings. This product has been tested and approved for glass, plastic, and polycarbonate for both non coated and coated lenses. Convenient size and packaging make these lens cleaning towelettes ideal for any location. Pre-Moistened Towelettes are silicone free. Each pre-packaged towelette unfolds into an 8" x 5" white cleaning cloth. Each box contains 100 towelettes.

Note: This product is not part of Prematex® line.