Large, 1 Pack (720 Pieces), Anti-Static Fingercots

×
Stock #54-923 In Stock
×
- +
€38,00
Qty 1+
€38,00
Volume Pricing
Request Quote
Get Product Downloads
Sizes Included:
Large, 720 Pieces

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Product Family Description

  • ISO 5 Class 100
  • Anti Static and Powder Free
  • Ideal for ESD Sensitive Assembly Work

ISO 5 (Class 100) Anti-Static Fingercots are suited for uses with Class II static sensitive devices. Both antistatic and powder-free, these 2 mil latex coverings are cleanroom processed and double packed in nitrogen-flushed ESD packaging. These fingercots are ideal for ESD sensitive work, assembly, and delicate repair work. ISO 5 (Class 100) Anti-Static Fingercots are a necessary aspect of optics cleaning and care, furthering the lifespan of optical components. These close-fitting fingercots are available in medium to extra-large sizes, in a 720-piece pack.