Diamond Coated Glass Drills

×
Stock #39-953 3-4 days
×
- +
€65,00
Qty 1+
€65,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Diameter (inches):
All drills: 3/32"
Contents of Kit:
1.0mm, 1.3mm, 1.4mm, 1.6mm, 1.8mm, 2.0mm

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Uniform 3/32" Dia. Shaft

Includes 1.00mm, 1.30mm, 1.40mm, 1.60mm, 1.80mm, 2.00mm drills. Our 3/32" dia. shaft twist drills with electroplated diamond particles are the ultimate for drilling glass or ceramics. Use with standard hand-pieces and a small amount of water as lubricant. Made in Germany.