Always adhere to safe practices and proper usage of safety equipment when operating lasers. The degree of protection required in each circumstance should be determined by the laser safety officer, industrial hygienist, or the individual responsible for the safety program.
Get Product Downloads
Numerical Aperture NA:
0.045 (1/e2)
Operating Temperature (°C):
10 to 40
Output Power (mW):
100
Polarization:
Min 100:1
Power Stability (%):
<2
Spatial Mode:
TEM00
Wavelength (nm):
637.00 ±5
Mode Quality, M2:
≤1.1
Power Supply:
Power Supply Required and Sold Separately: USA: #87-473 Europe: #87-473 Japan: #87-473 Korea: Not Available China: #87-473
Coherent® High Performance OBIS™ LX/LS Fiber-Pigtailed Laser Systems are plug-and-play lasers available in wavelengths from the ultraviolet to the near-infrared with an added fiber attachment. The fiber optic is permanently attached to the laser, providing an extended lifetime of the fiber and guaranteed power consistency. An FC/APC connector terminates the fiber to enable connections to other systems without concern for high noise interference. Coherent® High Performance OBIS™ LX/LS Fiber-Pigtailed Laser Systems produce high-quality, low-noise laser beams and also allow for hands-free operation. These fiber-pigtailed lasers are used in confocal microscopy, DNA sequencing, polymerase chain reaction (PCR) diagnostic instruments, flow cytometry, medical imaging, and instrumentation applications.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act