Coherent® Lasercam™ 1098403 | Fixed Attenuator Module

See More by Coherent®
×
Stock #59-202 Contact Us
×
- +
€1.115,00
Qty 1+
€1.115,00
Volume Pricing
Request Quote
Get Product Downloads
Active Area Diameter (mm):
19
Maximum Incident Energy Density (mJ/cm2):
50000
Wavelength Range (nm):
380 - 2200
Min. to Max. Attenuation:
50:1 to 10:1

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Description

#59-202 provides a nominal attenuation of 20:1 for randomly polarized light and is rated for up to 20W/cm2 or 2J/cm2 at 632.8nm.

Product Family Description

  • 12 and 14-bit Digital USB 2.0 Interface Options
  • High Sensitivity and Dynamic Range
  • Intuitive BeamView™ Software Included

The Coherent® Lasercam™ Beam Profiler features excellent signal-to-noise ratio and linear response for accurate pulsed as well as CW laser beam dimension and uniformity measurements. The new BeamView™ 4.4 interface software features TCP/IP control and NI LabVIEW™ library suite, enabling efficient and smooth integration of beam profiling into any application. Examples of analysis functions that can be performed on the acquired beam images include: beam centroid location, beam peak intensity position, pointing stability, total relative power/energy in beam, peak power/energy density of beam, beam divergence, ellipticity, beam intensity uniformity, Gaussian fit, beam diameter/width based on second moments or user selectable percentage of peak/total energy.