Standard, Premier Laser Diode Detector

Premier Laser Diode Detector

×
Stock #58-760 3-4 days
×
- +
€125,00
Qty 1+
€125,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Note: This item requires accessories for use | Learn More
Get Product Downloads
AC & DC S/N Ratio for 1mW Input (dB):
>60
AC Output Frequency Response (kHz):
750.00
AC Output Sensitivity @ 650nm (V/mW):
1.00
Connector:
4 pin JST
Current (mA):
1.00
Diameter (mm):
15.00
Length (mm):
51.00
Operating Temperature (°C):
-10 to +70
Relative Ambient Light Rejection (dB):
20.00
Type:
Standard
Voltage (V):
5 - 10 DC
Weight (g):
50.00
Construction:
Black Anodized Aluminum
Power Supply:
Power Supply Required and Sold Separately:
USA: #59-099
Europe: Not Available
Japan: #59-099
Korea: Not Available
China: #59-099
Operating Humidity:
90% RH
Storage Temperature (°C):
-40 to +85
Electrical Leads/ Pin Connections:
4 input/output leads

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Description

A power supply, sold separately, is required for operation. We recommend #59-099 5V Universal Power Supply.

Product Family Description

  • Designed for Use with the Premier Laser Diodes
  • Wide Acceptance Angle
  • Ideal for Particle Detection and Densitometry

Designed for use with the Premier Laser Diodes, these detectors have a wide acceptance angle of 160 degrees and an amplification system, which makes them very versatile for indoor and outdoor applications. Condition monitoring such as fog and smoke, particle detection and densitometry are a few uses for the detector. The optional mount is a heavy duty clamp with a series of threaded holes for versatile integration at any angle. There is also a removable cover which exposes an M12 screw thread used for mounting.

A power supply, sold separately, is required for operation. We recommend #59-099 5V Universal Power Supply.