TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

33mm EFL SXGA Microdisplay Eyepiece

×
Stock #87-311 In Stock
×
- +
€525,00
Qty 1+
€525,00
Volume Pricing
Request Quote
Get Product Downloads
Distortion (%):
Centered 3mm Pupil: <3%
Eyebox: <5%
Effective Focal Length EFL (mm):
33.00
Eye Relief (mm):
25.00
Mounting Threads:
M39 x 1.0
Transmission (%):
90.00
Field of View (°):
Diagonal: 40
Weight (g):
112.00
Eye Box Design (mm):
12.00
Maximum Display Size:
24.59mm Diagonal (SXGA)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Compact COTS Assembly
  • Compatible with up to 24.59mm Diagonal Microdisplay (SXGA)
  • Compatible with Large Rubber Eyeguard, #60-099

The TECHSPEC® High Performance Microdisplay Eyepiece is a COTS assembly designed to provide superior performance to commercial or security applications. The eyepiece contains color-corrected glass optics with a broadband AR coating. This eyepiece features a 40° field of view with less than 5% nominal distortion, in addition to a long, 25mm eye relief for added comfort. Housed in aluminum, the eyepiece weighs 112g and is ideal for integration into thermal, SWIR, night vision, virtual reality, or augmented reality systems.