5X Mitutoyo Telecentric Objective

See More by Mitutoyo

3X (#56-985) & 5X (#56-986)

×
Stock #56-986 In Stock
×
- +
€1.007,00
Qty 1+
€1.007,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Horizontal Field of View, 1/2" Sensor:
1.28mm
Horizontal Field of View, 2/3" Sensor:
1.80mm
Focal Length FL (mm):
34.74
Model Number:
375-034-1
Length (mm):
49.00
Length excluding Threads (mm):
49.00
Magnification:
5X
Maximum Diameter (mm):
30
Maximum Sensor Format:
2/3"
Numerical Aperture NA:
0.13
Mounting Threads:
M26 x 36 TPI
Type:
Microscope Objective
Resolving Power (μm):
2.12
Depth of Field (μm):
16.30
Field of View, 24 Diameter Field Eyepiece (mm):
4.8
Field of View, 18 Diameter Field Eyepiece (mm):
3.6
Operating Temperature (°C):
+5 to +40
Operating Humidity:
20 - 80%
Working Distance (mm):
61
Weight (g):
60
Note:
Image is formed 280mm from specimen (170mm from the mounting flange)
Wavelength Range (nm):
435 - 655
Style:
Finite Conjugate
Manufacturer:
Mitutoyo
Parfocal Length (mm):
110
Immersion Liquid:
N/A

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Long Working Distances Allow for Integration into Machine Vision Measurement Systems
  • Compact Design and Long Parfocal Length Simplifies Mounting
  • Tube Available for Use with C-Mount Cameras
  • Aluminum Alloy Housing

Mitutoyo Telecentric Objectives are ideal for high-resolution, high power machine vision measurement and optical gauging systems. With powers up to 100X, these objectives can be used for semiconductor production and inspection, and in metrology, quality assurance, and R&D laboratories. These objectives are constructed of an aluminum alloy housing. Mitutoyo Telecentric Objectives have a compact design and a long parfocal length that simplifies mounting. They are easily integrated into C-Mount imaging systems with our Mitutoyo C-Mount Camera Tube #56-992.

Edmund Optics is the main source for Mitutoyo Objectives. Place your orders now for these in demand quality products.

Technical Information

 
Magnification A B C D E Stock No.
1X 49 10 16.5 31.5 31.5 #56-984
3X 33 10 18 25 28 #56-985
5X 49 10 17 25 28 #56-986
10X 59 10 14.5 30 30 #56-987
20X 90 14.5 23 33 39 #87-228
50X 97 14.7 23 33 39 #87-229
100X 104 14.1 23 33 39 #87-230