Each set comes with 5 individual reticle scales (26mm diameter for 7X, 35mm diameter for 10X) in a hard-shell vinyl storage case. The 7X or 10X focusing magnifier is a multi-element design with a removable clear acrylic base. Set includes Linear Scale, Multi-Scale, Counting Grid, Thickness Scale, and Thread Size reticles.
Product Family Description
7X and 10X Magnifications Available
Choose from Loupe, Illuminated Loupe and Loupe Sets
Reticle Included with Each Option
Peak 7X or 10X Measuring Loupes come with a removable glass reticle scale placed in direct contact with the work to be measured for precise comparison. Additional reticles are also available. All models feature smooth-helicoid twist focus and fully coated achromatic lens systems for color correct flat field viewing. Peak 7X or 10X Measuring Loupes are offered in with a singular loupe, an illuminated loupe, and loupe sets. The included lens features a 0.75” diameter.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act