10X Peak Measuring Loupe w/ Linear Scale

Linear Scale

Linear Scale Loupe with Scale
×
Stock #88-614 3-4 days
×
- +
€124,00
Qty 1-4
€124,00
Qty 5+
€116,90
Volume Pricing
Request Quote
Get Product Downloads
Field of View (inches):
1.2
Diameter of Included Lens (inches):
0.75
Magnification:
10X
Diameter of Compatible Reticle (mm):
34.6
Working Distance (inches):
1.0
Height (inches):
2.25

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 7X and 10X Magnifications Available
  • Choose from Loupe, Illuminated Loupe and Loupe Sets
  • Reticle Included with Each Option

Peak 7X or 10X Measuring Loupes come with a removable glass reticle scale placed in direct contact with the work to be measured for precise comparison. Additional reticles are also available. All models feature smooth-helicoid twist focus and fully coated achromatic lens systems for color correct flat field viewing. Peak 7X or 10X Measuring Loupes are offered in with a singular loupe, an illuminated loupe, and loupe sets. The included lens features a 0.75” diameter.