10X Peak Transparent Base Magnifier

×
Stock #39-107 In Stock
×
- +
€39,00
Qty 1+
€39,00
Volume Pricing
Request Quote
Get Product Downloads
Field of View (inches):
1.00
Diameter of Included Lens (inches):
0.875
Magnification:
10X
Working Distance (inches):
1.0
Height (inches):
1.625
Type of Optics:
2 Lenses
Weight (g):
22.7

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Features Multi-Lens Elements in Fixed Focus Design
  • Clear Acrylic Base for Illuminating Subject
  • Offers Surperior Image Quality
  • Ideal for Quick Inspection

Peak Transparent Base Magnifiers feature multi-lens elements in a fixed focus design and are constructed with a clear acrylic base for illuminating subjects. These magnifiers offer superior image quality for pinpoint examination. Peak Transparent Base Magnifiers 10X or 15X magnification. They are ideal for applications requiring quick inspection such as editors, stamp/coin collectors, and photographers.