USB Cameras

Custom and
Volume Manufacturing

Learn More

Pixelink® M-Series Microscopy Cameras Pixelink® M-Series Microscopy Cameras
  • High Resolution Sensors up to 20 MegaPixel
  • Pixelink® Capture Software Included
  • Compact Form Factor
  • Optional Three-Tier μScope Microscopy Software
Basler PowerPack Microscopy Cameras Basler PowerPack Microscopy Cameras
  • High Performance Cameras Featuring State-of-the-Art CMOS Sensors
  • Professional Software for Image Acquisition and Analysis Included
  • Unique Advanced Image Enhancement and Color Adjustment Technology
Teledyne Lumenera INFINITY8 Microscopy Cameras Teledyne Lumenera INFINITY8 Microscopy Cameras
  • Exceptional Low Light Sensitivity
  • Ideal for Life Sciences, Clinical, and Industrial Applications
  • Affordable Price Point with Included Microscopy Software
Teledyne Lumenera INFINITY Microscopy Cameras Teledyne Lumenera INFINITY Microscopy Cameras
  • Ideal for Life Sciences, Clinical, and Industrial Applications
  • USB or HDMI Video Output Options
  • Powerful Capture and Analysis Software Included
  • PC & Mac Compatibility

USB Cameras are used in a variety of microscopy applications. USB Cameras are cameras that use the USB interface for data transfer. Additionally, separate power supplies are often not required unless the USB Camera is being used with a low-power USB source, such as a laptop computer. USB Cameras are available in USB 2.0 or USB 3.0 interfaces. USB 2.0 Cameras offer a data transfer rate of up to 480Mb/s. USB 3.0 provide the plug-and-play functionality of USB 2.0, but with much higher data transfer rates.

×