Lumenera INFINITY 2-1R Microscopy Color Camera

See More by Teledyne DALSA

Teledyne Lumenera INFINITY Microscopy Cameras

Teledyne Lumenera INFINITY Microscopy Cameras Teledyne Lumenera INFINITY Microscopy Cameras
×
Stock #33-272 3-4 days
×
- +
€2.425,00
Qty 1+
€2.425,00
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
USB 2.0
Type:
Color Microscopy Camera
Manufacturer:
Teledyne Lumenera
Mounting Threads:
2 x ¼-20 (Integrated into Housing)
Image Buffer:
Not Specified
Camera Family:
INFINITY
Model Number:
INFINITY2-1R
Imaging Sensor:
Sony ICX205
Type of Sensor:
Progressive Scan CCD
Type of Shutter:
Global
Camera Sensor Format:
1/2"
Resolution (MegaPixels):
1.40
Pixels (H x V):
1,392 x 1,040
Pixel Size, H x V (μm):
4.65 x 4.65
Sensing Area, H x V (mm):
6.47 x 4.84
Frame Rate (fps):
30.00
Pixel Depth:
8/14 bit
Exposure Time:
48μs - 500ms (video)
Power Supply:
Power over USB
Power Consumption (W):
2.5
GPIOs:
N/A
Synchronization:
N/A
Dimensions (mm):
97.8 x 69.8 x 50.8 (exludes lens mount)
Weight (g):
340
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Side Panel
Dynamic Range (dB):
64.6
Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-30 to +70
GPIO Connector Type:
None

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ideal for Life Sciences, Clinical, and Industrial Applications
  • USB or HDMI Video Output Options
  • Powerful Capture and Analysis Software Included
  • PC & Mac Compatibility

Teledyne Lumenera INFINITY Microscopy Cameras are an excellent fit for quantitative and low-light applications. These cameras are compatible with any c-mount, come complete with image analysis software and an industry leading four (4) year warranty. The CMOS models also have HDMI output, enabling direct video output to monitors with an HDMI port. Their high dynamic range and 14-bit output make these cameras a versatile entry-level research camera for documentation and image analysis in life science, clinical and material science applications. Teledyne Lumenera INFINITY Microscopy Cameras easily manage seconds of exposure time with a dark current rating of less than 1 e-/s and a low noise level comparable to sCMOS cameras.

These Teledyne Lumenera INFINITY Microscopy Cameras feature ultra-sensitive Sony sensors, and their performance and price make them an ideal solution for fluorescence applications. The cameras feature a unique noise reduction technology that includes high grade components, low noise electronics and improved thermal management techniques.