TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Mounted Relay Lenses
TECHSPEC Relay Lenses
×
Optimized for 1:1 Imaging
f/4 and f/8 Versions Available
TECHSPEC® Mounted Relay Lenses, designed for many of today’s electronic imaging applications, offer superior performance in a compact package. These lenses are ideal for designers building relay systems for photomultiplier tubes, inspection applications, and nearly any 1:1 imaging application. Field coverage goes up to 8mm diameter (specified on a ½" diagonal sensor) for the 15mm FL and 11mm diameter for the 30mm and 45mm FL versions. TECHSPEC® Mounted Relay Lenses’ barrel diameters have been kept to a minimum for easy integration. Distance values listed in the table are from the end of the housing.
Prescription information is available upon request.